LED Driver Selection Tool

Infineon Technologies offers a comprehensive LED driver IC portfolio for the whole range of LEDs available: Starting from low-power LEDs reaching to ultra-high-power LEDs. The benefits and special features of LED drivers from Infineon Technologies are:

  • LED controllers with scalable external power stage for highest possible flexibility
  • LED drivers with integrated power stage for smallest PCB space
  • Integrated protection features to assure a long lifetime of the LED lighting system
  • Customised features for dedicated applications, resulting in an optimized cost-benefit ratio

Find more information about Infineon LED Driver

Choose the right LED driver for your application

Ask Infineon!

International Toll Free:

00800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you: