Infineon Designer powered by TinaCloud

650 V, 0.7 A Half-bridge Gate Driver IC 2ED21094S06J with Integrated Bootstrap Diode and Adjustable Dead Time based on SOI Technology

Open online SPICE simulator circuit link: power_650VDC_half-bridge_gate_driver_SOI_2ED21094S06J_ADAL_V3.TSC


650 V, 0.7 A Half-bridge Gate Driver 2ED21094S06J with Integrated
Bootstrap Diode and Adjustable Dead Time based on SOI Technology

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout

650 V half-bridge high speed power MOSFET and IGBT gate driver with typical 0.29 source current,
and 0.7 sink current in DSO-8 package.

Based on Infineon’s SOI-technology, having excellent ruggedness and noise immunity against
negative transient voltages on VS pin. No parasitic thyristor structures present in the device,
hence no parasitic latch up at all temperature and voltage conditions.

Gate Driver

Product Info: 2ED21094S06J


Other circuits
Product Info: IKW40N65F5
Technical Assistance