Infineon Designer powered by TinaCloud

600 V Single High Side Gate Driver IC EiceDRIVER™ IR2127S with over current protection and fault reporting

Open online SPICE simulator circuit link: power_600VDC_high_side_gate_driver_IR2127S.TSC


600 V Single High Side Gate Driver IR2127S with over current
protection and fault reporting

The IR2127S is a high voltage, high speed power MOSFET and IGBT driver.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL outputs,
down to 3.3V. The protection circuity detects over-current in the driven power
transistor and terminates the gate drive voltage. An open drain FAULT signal is
provided to indicate that an over-current shutdown has occurred. The output driver
features a high pulse current buffer stage designed for minimum cross-conduction.
The floating channel can be used to drive an N-channel power MOSFET or IGBT
in the high side or low side configuration which operates up to 600 volts.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents, rise/fall times
- Under voltage lockout
- Current consumption

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IR2127S