Infineon Designer powered by TinaCloud

400V Half-Bridge Converter using dual-channel Reinforced Isolated Gate Driver EiceDRIVER™ 2EDS8165H (2EDi Family)

Open online SPICE simulator circuit link: power_400VDC_SMPS_Half-Bridge_2EDS8165H_CT_reinforced_isolation.TSC


400V Half-Bridge Converter using dual-channel Reinforced Isolated
Gate Driver EiceDRIVER™ 2EDS8165H (2EDi Family)

Typical application circuit

The EiceDRIVER™ 2EDi is a family of fast dual-channel isolated MOSFET
gate-driver ICs providing functional (2EDFx) or reinforced (2EDSx) input-to-output
isolation by means of coreless transformer (CT) technology. Due to high driving
current, excellent common-mode rejection and fast signal propagation, 2EDi is
particularly well suited for driving medium- to high-voltage
MOSFETs (CoolMOS™, OptiMOS™) in fast-switching power systems



Technical Assistance
Other circuits
Product info: 2EDS8165H