Infineon Designer powered by TinaCloud

Industrial smart high side switch ITS42k5D-LD-F typical application circuit

Open online SPICE simulator circuit link: power_24V_high_side_ITS42k5D-LD-F_typical_application.tsc


24V Dual Channel High-Side Switch ITS42k5D-LD-F
Application circuit - PWM Input Signal

{1. click here to set circuit parameters}
{2. click on "Run" to calculate components}
{3. click on "OK" and Simulate Transient }

{Supply voltage [V]}
Vs:= 24 {use 4.5 ... 42}

{Set load condition}
R_load1:=46 {[Ohm]}
L_load1:=100u {[H]}
R_load2:=46 {[Ohm]}
L_load2:=100u {[H]}

{Switching frequency [Hz]}
fs:= 500
{Duty cycle}
Duty:= 0.5
Duty=[500m]

{Thermal model number: }
THERMALMODEL:= 1 {use 1 ... 5}

{=== Control settings: change with care ! ===}
T:=1/fs
T_on:= Duty*T
T_off:=T-T_on
V_IN1T2:=T_on
V_IN1T5:=T_off
V_IN2T2:=T_on
V_IN2T5:=T_off

The ITS42k5D-LD-F is a 2.5Ω dual channel high-side power switch
including protection and diagnostic functions and optimized for driving
all types of resistive, inductive and capacitive loads.

Each channel of the device is able to drive loads up to 250mA. Due to
its integrated freewheeling diodes, the ITS42k5D-LD-F is perfectly
suitable for driving decentralized loads with long cables or any other
kind of inductive loads. The integrated freewheeling diode enables
simplified design as no external components are necessary.

The ITS42k5D-LD-F is the right product for applications with space
constraints as it offers even two channels inside the very small leadless
PG-TSON-10 package.

Thermal model description:
Thermal Model = 1: 1S0P PCB 600mm2
Thermal Model = 2: 2S2P PCB with via
Thermal Model = 3: 1S0P PCB with via
Thermal Model = 4: 1S0P PCB 600mm2
Thermal Model = 5: 1S0P PCB with footprint

Technical Assistance
Other circuits
Body Power Application Overview
Smart Switch Finder
Product info: ITS42K5D-LD-F