Infineon Designer powered by TinaCloud

200 V, 0.29 A Half Bridge Gate Driver EiceDRIVER™ IC IRS2007S for controlling MOSFETs with VCC & VBS UVLO ensuring reliable start-up operation

Open online SPICE simulator circuit link: power_200VDC_half_bridge_gate_driver_IRS2007S.TSC


200 V, 0.29 A Half Bridge Gate Driver EiceDRIVER™ IC IRS2007S for controlling
MOSFETs with VCC & VBS UVLO ensuring reliable start-up operation

The IRS2007 is a high voltage, high speed power MOSFET and IGBT driver with dependent high and low side
referenced output channels. Proprietary HVIC and latch immune CMOS technologies enable ruggedized
monolithic construction. The logic input is compatible with standard CMOS or LSTTL output, down to 3.3 V logic.
The output drivers feature a high pulse current buffer stage designed for minimum driver cross conduction.
The floating channel can be used to drive an N channel power MOSFET or IGBT in the high side configuration
which operates up to 200 V. Propagation delays are matched to simplify the HVIC’s use in high frequency
applications.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout
- Bootstrap diode

Product Info: IPP180N10N3 G
Technical Assistance

Other circuits


Gate Driver

Product Info: IRS2007S