Infineon Designer powered by TinaCloud

1200 V, 6 A High Side Gate Driver IC EiceDRIVER™ 1EDC60H12AH with UL certified Galvanic Isolation (UL 1577), short circuit clamping and separate sink/source outputs

Open online SPICE simulator circuit link: power_1200VDC_high_side_gate_driver_1EDC60H12AH.TSC


1200 V, 6 A High Side Gate Driver IC EiceDRIVER™ 1EDC60H12AH with UL certified
Galvanic Isolation (UL 1577), short circuit clamping and separate sink/source outputs

The 1EDC60H12AH are galvanically isolated single channel IGBT driver in a PG-DSO-8-59 package that provide
minimum output currents up to 10 A at separated output pins.

The input logic pins operate on a wide input voltage range from 3 V to 15 V using CMOS threshold levels to
support even 3.3 V microcontroller.

Data transfer across the isolation barrier is realized by the Coreless Transformer Technology.
Every driver family member comes with logic input and driver output under voltage lockout (UVLO) and active
shutdown.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Undervoltage lockout

Product Info: IKW40N65F5



Technical Assistance
Gate Driver

Product Info: 1EDC60H12AH
Other circuits