Infineon Designer powered by TinaCloud

80V High Power DC-DC Buck LED driver IC ILD8150 with Dimming and Soft Start

Open online SPICE simulator circuit link: lighting_led_80V_dcdc_buck_ILD8150_dimmed_V1.TSC


80V High Power DC-DC Buck LED driver IC ILD8150 with Dimming and Soft Start

Advanced: to speedup simulation, you can override the timing
for Shutdown and Soft Start (see datasheet,https://www.infineon.com/dgdl/Infineon-Datasheet_ILD8150_V1.0-DS-v01_00-EN.pdf?fileId=5546d462696dbf120169ba96613f4c20)).
Select Analysis -> Global Parameters:
- Tsoft = tSS,100%: Soft start (time undimmed, default= 50m)
- Tsd = tSD_HI: Shutdown (SD pin stable high

The ILD8150 is a cost effective 80 V DC-DC monolithic buck converter IC for LED applications
designed to drive high power LEDs. The IC is designed for buck topologies with average
currents up to 1.5 A using a high-side integrated switch. Several performance and
protection features provide a well fit for professional LED lighting solutions.

Overtemperature protection is triggered when the junction temperature exceeds the
temperature threshold. When the junction temperature falls below the temperature
threshold the output stage turns on again.

Further protection features are provided such as undervoltage lock-out for the bootstrap
voltage and cycle-by-cycle current limitation ensured by hysteretic design.

Human Vision

Eval Board: REF_ILD8150_DC_1.5A
Technical Assistance

Other circuits


Product info: ILD8150