Infineon Designer powered by TinaCloud

48V Dimmable LED strings and strips driven by linear LED Controller IC BCR602 with overtemperature and hot plug protection using MOSFET BSP716N

Open online SPICE simulator circuit link: lighting_led_48V_BCR602_dimming_application_circuit.tsc


48V Dimmable LED strings and strips driven by linear LED Controller IC BCR602
with overtemperature and hot plug protection using MOSFET BSP716N

The BCR602 is a perfect fit for 48V LED applications by combining small form factor
with low cost. Through its higher integration, BOM savings and ensuring long lifetime
of LEDs, this controller has many advantages compared to discrete solutions.

BCR602 is a linear LED controller IC regulating the LED current with an external driver
transistor. It supports either NPN bipolar transistors or N-channel MOSFETs to cover
a wide LED current and power range.

AC line ripple suppression, flexible dimming options and protection features make
it a perfect fit for LED modules allowing for dimmable, flicker-free light and longevity
of LEDs.

- Change simulation time:
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient

Product info: BSP716N


Product info: BCR602

Other circuits
Evaluation Board: DEMO_BCR602_60V_ICTRL
Technical Assistance