Infineon Designer powered by TinaCloud

230V Boost PFC - Quasi-Resonant Conduction Mode​ with XMC1300

Open online SPICE simulator circuit link: power_XMC1302_230V_boost_PFC_QR_resistive.tsc


XMC1000: 230V Boost PFC - Quasi-Resonant Conduction Mode

230VAC IN

4kohm load

This example demonstrates active digital power factor correction performed by an XMC1302,
based on the DAVE project "PFC_XMC1302_QR".
Only the power factor corrector current loop is closed, by employing constant on-time, zero-
crossing detection, and valley delay. The voltage loop that controls the output voltage is left
open (not implemented). The constant on-time is fixed at a value that results in 410V output
over the fixed 4kohm load.

How to program the microcontroller:
1. Build project in DAVE
2. Export project into a .zip
3. Click on the microcontroller symbol
4. Click on the "MCU-code" details
5. Select "Upload"
6. Drag and drop the .zip file created earlier
7. Click "Upload", then click "OK"
8. (optional) Launch debugger by clicking
on the "TR" button on the top right


Product info: XMC1302-T038F0200 AB
Product info: IPD50R380CE
DAVE code: PFC_XMC1302_QR
Application note: Quasi-Resonant Control with XMC1000
MOSFET Finder
Other circuits

Technical Assistance