Infineon Designer powered by TinaCloud

0.5-5V 6A Single Output 306-1454KHz Int. LDO Integrated PoL Solution IR38060 (Transient Analysis)

Open online SPICE simulator circuit link: IR38060_analog_12Vin_0.5-5.0V_306-1454K_6A_singleOut_intLDO_integrated_POL_TR_V1.TSC


Over Current Protection
0: FLOAT 6 A
1: VCC 9 A
2: LGND 3 A

IR38060 Synchronous Buck Regulator with PMBus Interface
12V Single supply in Analog Mode

The IR38060 PMBus SupIRBuck™ is an easy-to-use, fully integrated and highly efficient
DC/DC regulator with I2C/PMBus interface. The onboard PWM controller and MOSFETs
make IR38060 a space-efficient solution, providing accurate power delivery for low
output voltage and high current applications.

The IR38060 can be comprehensively configured via PMBus and the configuration
stored in internal memory. In addition, PMBus commands allow run-time control, fault
status and telemetry.

The IR38060 can also operate as a standard analog regulator without any programming
and can provide current and temperature telemetry in an analog format.

Technical Assistance
Evaluation board: IRDC38060
Product info: IR38060M

Other circuits

Transient Analysis - fast
Transient Analysis - accurate