Infineon Designer powered by TinaCloud

H-Bridge Kit 2Go with DC Motor

Open online SPICE simulator circuit link: motor_brushed_IFX9201SG_XMC11_ind.tsc


H-Bridge Kit 2Go (XMC1100 Prototype)

The H-Bridge Kit 2GO is a ready-to-use evaluation kit. It is fully populated
with all electronic components equipped with the H-Bridge IFX9201 combined
with an ARM® Cortex™-M0 CPU. It is designed to control DC motors or other
inductive loads at up to 6 A or up to 36 V supply.

IFX9201SG is a general purpose 6A H-bridge driver for home appliance,
building automation, power tools, battery management, medical and industrial
applications, designed to control small DC motors and inductive loads.

Technical Assistance

H-Bridge Kit 2Go
Other circuits

IFX9201SG
XMC1100
DAVE Software Download
Source Code Example