Infineon Designer powered by TinaCloud

48V Inverse Buck LED Driver

Open online SPICE simulator circuit link: lighting_led_48V_inverse_buck.tsc


48V Inverse Buck LED Driver

VDC IN

LEDs

Inverse buck circuits are ideal for driving high brightness LEDs with
high efficiency. This example drives two ~11V Lumileds LEDs at around
700mA with 48V DC input. The selected 60V OptiMOS™ MOSFET
is perfect thanks to its low cost, low gate charge.
This power stage can be found on the RGB LED Lighting Shield with
XMC1202 for Arduino.

Technical Assistance


Product info: OptiMOS™ BSR606N
Evaluation board: RGB LED Lighting Shield
MOSFET Finder
LEDs: Lumileds LXRx-Sxxx
Other circuits