Infineon Designer powered by TinaCloud

24V Linear LED Driver with BCR450 (Dimmed)

Open online SPICE simulator circuit link: lighting_led_BCR450_24V_linear_dimmed.tsc


24V Linear LED Driver with BCR450 (Dimmed)

LEDs

VDC IN

The BCR450 linear LED controller is suitable of driving high power LEDs,
with a wide range of supply voltages from 8 V to 27 V. A multifunctional
PWM input signal allows dimming of the LEDs with an external PWM signal.
This example drives two ~11V Lumileds LEDs at around 700mA with 24V
DC input, using a BCR450 and a BCP56-16.

Technical Assistance

Application: LED lighting
Other circuits
LEDs: Lumileds LXRx-Sxxx
Application note: BCR450 in LED lighting
Product info: BCR450