Shields for Arduino

Low-Side Switch Shield with BTF3050TE

The Low-Side Switch Shield from Infineon consists out of three BTF3050TE low-side switches of the HITFET™+ family providing three independent power channels that can be controlled via the input pins. The BTF3050TE is a 50 mΩ high integrated single channel low-side switch and able to drive resistive, inductive and capacitive loads with a nominal load current of 3 A. Learn more

RGB LED Lighting Shield with XMC1202

The RGB LED Lighting Shield with XMC1202 uses a DC/DC buck topology and is able to drive up to 3 LED channels with constant current. The shield itself is powered by a programmable XMC 32-bit ARM® MCU with embedded Brightness Color Control Unit (BCCU, XMC1200 MCU series), for flicker-free LED dimming and color control. Learn more

DC Motor Control Shield with BTN8982TA

The DC Motor Control Shield with BTN8982TA from Infineon is capable of driving two uni-directional DC motors (half bridge configuration) or one bi-directional DC motor (H-Bridge configuration). The implemented integrated BTN8982TA NovalithIC™ half bridges can be controlled by a PWM via the IN Pin. Interfacing to a microcontroller is made easy by the integrated driver IC which features logic level inputs, diagnosis with current sense, slew rate adjustment, dead time generation and protection against overtemperature, undervoltage, overcurrent and short circuit. Learn More

24V Protected Switch Shield with BTT6030-2EKA and BTT6020-1EKA

The 24V Protected Switch Shield with BTT6030-2EKA and BTT6020-1EKA
is equipped with three PROtected high-side power MOSFETs out of the PROFET™+ 24V family – Infineon’s protected high-side switches (BTT6xxx) driving resistive,capacitive as well as inductive loads (e.g. truck bulbs, car bulbs, valves, motors, relays, capacitors, LEDs).

The 24V Protected Switch Shield provides a fast and easy access to drive up to five 24V loads with a nominal current of 4 A to 5 A each. Learn more

ARDUINO Motor Control Demo - A fast and easy way to get Motors in a wide power range running/turning.
ARDUINO Motor Control Demo - A fast and easy way to get Motors in a wide power range running/turning.
Learn more: Shield for Arduino with NovalithIC™, the Motor Control - Multi-talent for a wide range of uni- & bidirectional DC Motors.
Learn more: Shield for Arduino with NovalithIC™, the Motor Control - Multi-talent for a wide range of uni- & bidirectional DC Motors.
Arduino based tech demos at Embedded World 2015.
Arduino based tech demos at Embedded World 2015.