UHF Broadcast (470 MHz to 860 MHz)
High power RF transistors for applications in the 470 MHz to 860 MHz band. These transistors are suitable for use in analog and digital broadcasting, and in 800 MHz CDMA power amplifier design. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our thermally-enhanced ceramic packages are Pb-free and RoHS-compliant.
Contact your local Infineon sales office or Infineon RF Power distributor for more information.
Features
- Broadband internal matching
- Typical 8VSB performance
- Average output power = 100 W
- Gain = 16 dB
- Adjacent < –33 dBc - Integrated ESD protection: Human Body Model, Class 2 (minimum)
- Low HCI drift
- Capable of handling 5:1 VSWR at 32 V, 300 W (CW) output power
- Excellent thermal stability
- Product Type List
- Documents
- Contact us