UHF & L Band (400 MHz to 1400 MHz)
Infineon offers a family of rugged transistors specifically designed for pulsed applications in the 400 MHz to 1400 MHz frequency band. Our RF power transistors offer high gain, excellent efficiency and high power, enabling the design of compact, highly efficient amplifiers. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency.
Contact your local Infineon sales office or Infineon RF Power distributor for more information.
Features
- Highest power density
- Excellent efficiency
- Excellent linearity
- High ruggedness
- Low thermal resistance
- High RF consistency
- High reliability
- Product Type List
- Documents
- Contact us