Cellular (1475 MHz to 1559 MHz)
Infineon offers a line of high power RF transistors for operation in the 1450 MHz to 1500 MHz frequency band. These transistors are suitable for use in cellular base station and broadcasting power amplifier designs. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our thermally-enhanced packages are Pb-free and RoHS-compliant.
Contact your local Infineon sales office or Infineon RF Power distributor for more information.
- Product Type List
- Documents
- Contact us