Technical Overview
I²RF™ - Intelligent Interfaces via RF
Core functionality is defined by single chip family

I²RF™ Modules Reference Design
Universal Module Based on I²RF™ SAE 8055: development of user application, reprogrammable product platform, wide variety of Interfaces, Antenna integrated FCC certified
Smart Module Based on I²RF™ SAE 8050 light: ROM version with wide variety of options, antenna integrated, FCC certified
USB Dongle Based on I²RF™ SAE 8050 light: Connector to host system, antenna integrated, FCC certified