Intelligent Interfaces via RF Technology
Wireless convenience at its best
Select a Subcategory
Product Family I²RF™
Intelligent Interfaces via RF is a platform supporting wireless application connectivity on a I²RF™ single-chip solution. The RF Part is a dedicational multi channel transceiver system intended for the 2,4 GHz ISM band and includes a wireless communications protocol. This device combines outstanding RF performance with the flexibility of digital circuits. The majority of digital standard wired interfaces and various analog functions are supported by the I²RF™ platform. A single chip and a 12 MHz crystal enable to cover the 2.4 GHz ISM band, lowering logistics and production costs. You can benefit from design speed and flexibility by using the high performance single-chip solution for your application.
SAE 8050 / 8052 / 8055
Different chips are available to meet your requirements for the application. While the SAE 8055 is ideal for development and firmware flexibility, the SAE 8050 is the best choice for USB device applications. The low standby current and an efficient power amplifier qualify the SAE 8052 and 8055 especially for battery powered wireless applications.
I²RF™ Highlights
-
Full-Duplex wireless data transmission for USB-to-RS232, USB-to-MIDI, USB-to-GPIO
-
Custom links - your needs can be met
-
Ready to use software stored in on-chip ROM
All wireless
- ISM frequency band at 2.4 GHz
- Reliable through adaptive frequency hopping (AFH)
- License free protocol
- Up to 1.33 Mbit/s data rate
- Range up to 100m (300ft)
Highly flexible
- Customizable to your needs
- All parameters stored in E²PROM
- Easy to use (reference solutions available)
- Product Type List
- Documents
- Contact us