600V/1200V Ultra Soft Diode

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

600V

The 600V family has been primarily designed for Motor Drive applications up to 30kHz. For this reason, the outstanding feature of the diodes is the softness and V F parameter. This results in diodes that have excellent EMI behaviour and low conduction losses. The entire family has been qualified with a T j(max) of 175°C.

All silicon power diodes listed are qualified according to JEDEC standards for target applications and RoHS compliant, plus are released and available for sampling.

 

1200V

The 1200V family displays excellent softness and V F behavior and are qualified with a T j(max) of 150°C. The diodes are also available halogen-free according to IEC61249-2-21. The special feature of the 1200V family is the availability of the TO-220 real 2pin package. The TO-220 real 2pin package has a larger creepage distance between the pins than a conventional TO-220 2pin. For 1200V applications, the new package reduces the need for extra protection against shorts across the annode-cathode pins, like adding extra insulation material. For the customer, this reduces the time, effort and money needed, since presently customers perform extra production steps to obtain durability against shorts.

 

Reliability-data-button


Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k Configuration IF I(FSM) VF
Matching Results: 26                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
600V
IDD03E60  

IDD03E60BUMA1

discontinued

Buy online

PG-TO252-3

- Single
3.0 A
7.3 A
16.0 A
1.5 V
1.5 V
IDB15E60  

IDB15E60ATMA1

active and preferred

Buy online

PG-TO263-3

0.47
Single
15.0 A
29.2 A
60.0 A
1.5 V
1.5 V
IDB30E60  

IDB30E60ATMA1

active and preferred

Buy online

PG-TO263-3

0.6
Single
30.0 A
52.3 A
117.0 A
1.5 V
1.5 V
IDB45E60  

IDB45E60ATMA1

discontinued

 

 

PG-TO263-3

- Single
45.0 A
71.0 A
162.0 A
1.5 V
1.5 V
IDW75E60  

IDW75E60FKSA1

active and preferred

Buy online

PG-TO247-3

1.07
Single
75.0 A
120.0 A
220.0 A
1.65 V
1.65 V
IDW100E60  

IDW100E60FKSA1

active and preferred

Buy online

PG-TO247-3

1.24
Single
100.0 A
150.0 A
400.0 A
1.65 V
1.65 V
IDD06E60  

IDD06E60BUMA1

active and preferred

Buy online

PG-TO252-3

0.16
Single
6.0 A
14.7 A
29.0 A
1.5 V
1.5 V
IDB09E60  

IDB09E60ATMA1

discontinued

 

 

PG-TO263-3

- Single
9.0 A
19.3 A
40.0 A
1.5 V
1.5 V
IDD09E60  

IDD09E60BUMA1

active and preferred

 

 

PG-TO252-3

0.18
Single
9.0 A
19.3 A
40.0 A
1.5 V
1.5 V
IDP06E60  

IDP06E60XKSA1

discontinued

 

 

PG-TO220-2

- Single
6.0 A
14.7 A
29.0 A
1.5 V
1.5 V
IDP15E60  

IDP15E60XKSA1

active and preferred

Buy online

PG-TO220-2

0.39
Single
15.0 A
29.2 A
60.0 A
1.5 V
1.5 V
IDP23E60  

IDP23E60XKSA1

discontinued

 

 

PG-TO220-2

- Single
23.0 A
41.0 A
89.0 A
1.5 V
1.5 V
IDP30E60  

IDP30E60XKSA1

active and preferred

Buy online

PG-TO220-2

0.56
Single
30.0 A
52.3 A
117.0 A
1.5 V
1.5 V
IDP45E60  

IDP45E60XKSA1

active and preferred

Buy online

PG-TO220-2

0.59
Single
45.0 A
71.0 A
162.0 A
1.5 V
1.5 V
IDV30E60C  

IDV30E60CXKSA1

discontinued

 

 

PG-TO220-2

- Single
12.0 A
21.0 A
- 1.65 V
1.65 V
IDW50E60  

IDW50E60FKSA1

active and preferred

 

 

PG-TO247-3

1.01
Single
50.0 A
80.0 A
240.0 A
1.65 V
1.65 V
IDW30E60  

IDW30E60FKSA1

active and preferred

Buy online

PG-TO247-3

0.57
Single
75.0 A
120.0 A
150.0 A
1.65 V
-
IDD15E60  

IDD15E60BUMA2

active and preferred

Buy online

PG-TO252-3

0.24
Single
15.0 A
29.2 A
60.0 A
1.5 V
2.0 V
1200V
IDB30E120  

IDB30E120ATMA1

active and preferred

Buy online

PG-TO263-3

0.62
Single
30.0 A
50.0 A
102.0 A
1.65 V
1.65 V
IDB12E120  

IDB12E120ATMA1

discontinued

 

 

PG-TO263-3

- Single
12.0 A
28.0 A
63.0 A
1.65 V
1.65 V
IDP12E120  

IDP12E120XKSA1

active and preferred

Buy online

PG-TO220-2

0.44
Single
12.0 A
28.0 A
63.0 A
1.65 V
1.65 V
IDP04E120  

IDP04E120XKSA1

discontinued

 

 

PG-TO220-2

- Single
4.0 A
11.2 A
28.0 A
1.65 V
1.65 V
IDP09E120  

IDP09E120XKSA1

discontinued

Buy online

PG-TO220-2

- Single
9.0 A
23.0 A
50.0 A
1.65 V
1.65 V
IDP18E120  

IDP18E120XKSA1

active and preferred

Buy online

PG-TO220-2

0.54
Single
18.0 A
31.0 A
78.0 A
1.65 V
1.65 V
IDP30E120  

IDP30E120XKSA1

active and preferred

 

 

PG-TO220-2

0.66
Single
30.0 A
50.0 A
102.0 A
1.65 V
1.65 V
IDB18E120  

IDB18E120ATMA1

not for new design

 

 

PG-TO263-3

0.49
Single
18.0 A
31.0 A
78.0 A
1.65 V
-

Product Selection Guide

Title Size Date Version
2 MB 24 Oct 2014 01_00
21 MB 22 Feb 2016 00_00

Simulation Models

Title Size Date Version
3 KB 26 Jul 2007 01_00
4 KB 26 Jul 2007 01_00

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon