IDP12E120

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The 1200V family displays excellent softness and VF behaviour and is qualified with a T j(max) of 150°C. The diodes are also available halogen-free according to IEC61249-2-21. The special feature of the 1200V family is the availability of the TO-220 Real 2-leg package.

Summary of Features:

  • Lowest V F values
  • Softest diodes available on the market
  • T j(max) of 175°C
  • Qualified according to JEDEC Standard
  • Cooler packages and higher efficiency
  • Excellent EMI behavior
  • Excellent trade-off between cost and performance
  • Low conduction losses
  • Easy paralleling

Target Applications:

   

  • Primarily designed for motor drive applications up to 30kHz

Parametric IDP12E120
Budgetary Price €€/1k   0.44 
Configuration   Single
IF    (max) 12.0A  (28.0A)
I(FSM)  max 63.0A
VF    (max) 1.65V  (1.65V)
IR  max 100.0µA
Irrm   17.0A 
Qrr   1200.0nC 
trr   150.0ns 
Ptot  max 96.0W
RthJC  max 1.3K/W
Operating Temperature  min  max -55.0°C  150.0°C
Mounting   THT
Package   PG-TO220-2-2

Data Sheet

Title Size Date Version
540 KB 01 Sep 2009 02_03

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Material Content SheetInfo

Title Size Date Version
28 KB 13 Jul 2016 02_00
Sales Product Name IDP12E120
OPN IDP12E120XKSA1
Product Status active and preferred
Order online Buy online
Package Name PG-TO220-2
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 500
Packing Type TUBE
Moisture Level NA

Simulation Models

Title Size Date Version
4 KB 26 Jul 2007 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon