IDB12E120

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The 1200V family displays excellent softness and VF behaviour and is qualified with a T j(max) of 150°C. The diodes are also available halogen-free according to IEC61249-2-21. The special feature of the 1200V family is the availability of the TO-220 Real 2-leg package.

Summary of Features:

  • Lowest V F values
  • Softest diodes available on the market
  • T j(max) of 175°C
  • Qualified according to JEDEC Standard
  • Cooler packages and higher efficiency
  • Excellent EMI behavior
  • Excellent trade-off between cost and performance
  • Low conduction losses
  • Easy paralleling

Target Applications:

   

  • Primarily designed for motor drive applications up to 30kHz

Parametric IDB12E120
Configuration   Single
IF    (max) 12.0A  (28.0A)
I(FSM)  max 63.0A
VF    (max) 1.65V  (1.65V)
IR  max 100.0µA
Irrm   17.0A 
Qrr   1200.0nC 
trr   150.0ns 
Ptot  max 96.0W
RthJC  max 1.3K/W
Operating Temperature  min  max -55.0°C  150.0°C
Mounting   SMT
Package   P-TO220-3-45

Data Sheet

Title Size Date Version
1.2 MB 02 Jul 2013 02_03

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Material Content SheetInfo

Title Size Date Version
24 KB 31 Oct 2013 01_00
Sales Product Name IDB12E120
OPN IDB12E120ATMA1
Product Status discontinued
Order online
Package Name PG-TO263-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1

Simulation Models

Title Size Date Version
4 KB 26 Jul 2007 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon