General Purpose and Digital Transistors

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

The Infineon  General Purpose Transistors including darlington, switching and high voltage transistors. They are available in various packages even in multichip- packages where also PNP & NPN combinations are available. Main packages are SOT23, SOT323, SOT363 and TSLP. We deliver transistors with Vceo up to 120V and Ic up to 1000mA. With our product portfolio we can cover nearly all applications in automotive, industry, consumer, communication and datacom.

General purpose transistors with built-in resistor network so called Digital Transistors. They are available in single chip and multi chip versions with huge amount of different resistor combinations. Infineon mainly offers the Digital Transistors in the packages SOT23, SOT323, SOT363 and TSLP. PNP & NPN combinations are also available. Digital Transistors are mainly used in automotive, consumer, cellular and datacom applications.


Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon