BCR185

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

PNP Silicon Digital Transistor

Summary of Features:

  • Switching circuit, inverter, interface circuit, driver circuit
  • Built in bias resistor (R1 = 10 kΩ , R2 = 47 kΩ )
  • BCR185S: Two internally isolated transistors with good matching in one multichip package
  • BCR185S: For orientation in reel see package information below
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Parametric BCR185
Budgetary Price €€/1k   0.01 
Polarity   PNP (Single)
R1   10.0kΩ 
R2   47.0kΩ 
hFE  min 70.0 
Vi (on)  max 1.0V
Vi (on)  min 0.52mA / 0.3V 
Vi (off)  max 1.0100µA / 5V
VCEO  max 50.0V
VCBO  max 50.0V
VEBO  max 6.0V
Ptot  max 200.0mW
ICBO  max 100.0nA
fT   200.0MHz 
VCE(sat)  max 0.3V
Mounting   SMT
R1 / R2   0.21 

Data Sheet

Title Size Date Version
868 KB 07 Aug 2011 01_01

Material Content SheetInfo

Title Size Date Version
19 KB 31 Oct 2013 01_00
Sales Product Name BCR185
OPN BCR185E6327HTSA1
Product Status not for new design
Order online Buy online
Package Name PG-SOT23-3
Completely lead free yes
Halogen free no
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1

Simulation Data

Title Size Date Version
46 KB 16 Apr 2015 01_04

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon