OptiMOS™-T 100 released to market! New 100 V portfolio addresses high voltage D2PAK and DPAK applications

The 100 V Automotive MOSFET market is growing rapidly with the demand for better fuel efficiency. Direct injection and boosted voltage motor controls are two
of the largest applications. To address this growing market, Infineon has released the new OptiMOS
TM-T 100 V technology. The 100 V Trench MOSFET portfolio includes the 100 A, 5mΩ D2PAK and the 70 A, 12mΩ DPAK. The 100 V OptiMOS
TM-T products include robust package and automotive excellence to ensure the quality and reliability customers expect from Infineon.
Key features
- 100 A D2PAK and 70 A DPAK
- Low drain-gate charge (Q gd) and low R DS(on)
- Green (lead-free) and robust package
- Full AEC-Q101 qualified
Applications
- Direct gasoline injection
- Direct diesel injection
- Boosted voltage electric power steering
- Boosted voltage starter alternator
- Auxiliary loads in hybrid vehicles
- Primary switch for HID lighting
OptiMOS™-T 100 V portfolio

Order numbers
IPB 100N10S3-05 SP000261243
IPB 50N10S3L-16 SP000386183
IPB 70N10S3-12 SP000261246
IPB 70N10S3L-12 SP000379631
IPD 30N10S3L-34 SP000261248
IPD 35N10S3L-26 SP000386184
IPD 50N10S3L-16 SP000386185
IPD 70N10S3-12 SP000427248
IPD 70N10S3L-12 SP000261250
IPI 100N10S3-05 SP000407128
IPI 50N10S3L-16 SP000407120
IPI 70N10S3-12 SP000407124
IPI 70N10S3L-12 SP000427250
IPP 100N10S3-05 SP000407126
IPP 50N10S3L-16 SP000407118
IPP 70N10S3-12 SP000407122
IPP 70N10S3L-12 SP000427252

