New CoolMOS™ 900 V SJ-MOSFET series

The CoolMOS™ 900 V Super-Junction MOSFET series offers extremely low static and dynamic losses. The device characteristics result in excellent performance for switching applications. The portfolio contains most standard packages and R
DS(on) values starting with best-in-class 120mΩ in TO-247, 340mΩ in TO-220 and TO-220 FullPAK up to 1.200mΩ in all packages. With CoolMOS™ 900 V industrial and renewable energy systems, such as solar converters, benefit from the very low R
DS(on) combined with high blocking voltage. CoolMOS™ 900 V can replace IGBTs in industrial applications with better performance and without disadvantages. High power levels are possible without paralleling parts.
Key features
- Best-in-class parts in TO-220, TO-220 FullPAK, TO-247 and DPAK
- Ultra-low gate charge
- Wide variety of available packages
- Fast switching
- Low on-resistance R DS(on)
- High peak current capability
- Low output capacitance C oss
Applications
- Solar inverters
- ATX power supplies
- Lighting ballasts
- Auxiliary power supplies
- Quasi-resonant flyback converters in LCD-TV
3-phase-active-frontend with CoolMOS™ 900 V

Order number
for full product portfolio please look at www.infineon.com/coolmos