Enlargement of product portfolio of our thinQ!™ 2G 600 V silicon carbide schottky diodes

We are glad to announce the enlargement of our thinQ! TM 2G product family: a 6 A and a 10 A in D2Pak package have recently been introduced to the market. These diodes offer the same outstanding features and benefits as the rest of our thinQ! TM 2G family. Target applications are CCM PFC stages in switched mode power supplies.
Key features
- Improved surge current capability
- Stable overvoltage characteristic
- No reverse recovery / no forward recovery charge
- Switching behavior independent of forward current, switching speed and temperature
- Positive temperature coefficient
Applications
- CCM PFC stages
- Motor drives
Product portfolio extension thinQ!™ 2G family

Order numbers
IDB 06S60C SP000411538
IDB 10S60C SP000411540