OptiMOS™3 60 V and 80 V – the next level of power density

The OptiMOS
TM3 60 V and 80 V technologies are the next addition to the family of OptiMOSTM3 low-voltage products from Infineon Technologies. Based on the successful OptiMOS
TM3 technology it features simultaneously lowest on-state resistance as well as highest switching performance. Supported by a wide portfolio, the OptiMOS
TM3 60 V and 80 V product families offer the right products for a wide range of applications.
The IPB 025N08N3 G is the new benchmark for low-ohmic MOSFETs in the 80 V class. The worlds lowest RDS(on) of 2.0mΩ (typ.)(2.5mΩ (max)) combined with a thermal resistance of 0.5° K /W and an unrestricted continuous current rating of 120 A sets new standards. With the IPD 038N06N3 G offering an R
DS(on) of 3.1mΩ (typ.) (3.8mΩ (max)) in 60 V the performance of a D2PAK sized product is now available in a DPAK cutting down required board space by 50 %.
Key features
- World’s lowest R DS(on)
- Very low Q g and Q gd
- Rated for 6 V gate-drive (80 V)
- Available for 4.5 V (logic level) and 10 V (normal level) gate-drive (60 V)
- RoHS-compliant
Applications
- Synchronous rectification for AC / DC SMPS
- Motor control for 12 V – 48 V systems (i.e. fans for servers, domestic vehicles, power-tools, trucks)
- Isolated DC / DC converters (telecom and datacom systems)
- Or-ing switches and circuit breakers in 48 V systems
- Class D audio amplifiers
Block Diagram / Application Example OptiMOSTM3 60 V and 80 V

Order numbers 60V
IPB 019N06L3*
IP 024N06N3*
IPI 024N06N3*
IPB 021N06N3*
IPB 029N06N3*
IP 032N06N3*
IP 037N06L3
IPI 032N06N3*
IPI 037N06L3
IPB 037N06N3
IPB 034N06L3
IPD 038N06N3
IPD 035N06L3
IPD 035N06L3
IP 040N06N3
IPI 040N06N3
IPB 049N06L3*
IPB 048N06L3*
IP 057N06N3*
IP 052N06L3*
IPB 054N06N3*
IPD 053N06N3*
IPD 079N06L3*
IP 093N06N3
IP 084N06L3
IPB 090N06N3
IPB 081N06L3*
IPD 088N06N3*
IP 260N06N3*
IP 230N06L3*
IPB 260N06N3*
IPB 230N06L3*
IPD 250N06N3*
IPD 220N06L3*
* Sampling from Q2 2008 onwards;
SuperSO8, SO-8 and S3O8 products coming soon
Order numbers 80V
IP 028N08N3
IPI 028N08N3
IPB 025N08N3
IP 037N08N3
IPI 037N08N3
IPB 034N08N3
IP 057N08N3
IPI 057N08N3
IPB 054N08N3
IPU 053N08N3*
IPD 053N08N3*
IP 070N08N3
IPI 070N08N3
IPB 067N08N3
IP 100N08N3*
IPI 100N08N3*
IPB 097N08N3*
IP 139N08N3
IPI 139N08N3
IPB 136N08N3
IPU 135N08N3*
IPD 135N08N3*
* Sampling from Q2 2008 onwards;
SuperSO8, SO-8 and S3O8 products coming soon

