Embedded MCU with multiband UHF transmitter for industrial and consumer applications

PMA7110_300dpi

The PMA 7110 is a single chip solution combining an ASK / FSK multiband transmitter for the sub 1 GHz ISM frequency bands with an 8051 MCU enhanced by
some attractive peripherals. By adding just a few passive externals you can easily implement many sophisticated low-power wireless applications with just a single chip. You can use the internal multichannel 10-bit ADC with its flexible high-gain settings as interface for a broad variety of analogue sensors. The integrated LFreceiver enables wireless wake-up in battery-operated applications with ultra-longlifetime or even contactless configuration of the device. An associated software function library provides powerful functions like AES encryption. The combination with state-of-the-art software development tools allows simple and fast time-tomarket. Contact our distribution partners today to discover how the PMA 7110 can benefit a wide range of remote control and wireless sensing applications.

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Related Links