DUSLIC™-xT: energy-efficient, low-power single-chip CODEC / SLIC solution

DuSLIC_xT2_v1.x_300dpi #70F

VoIP is now one of the key drivers for broadband penetration. But to drive the market even further, there is a genuine need to enhance the performance and improve the cost position of existing applications, while tapping into new ones. The Infineon® DUSLIC TM-xT, with its advanced features and superior power efficiency, is an ideal solution for boosting performance while decreasing power consumption and reducing system costs. The new DUSLIC TM-xT is a low-power single-chip CODEC /SLIC for voice terminal and VoIP-enabled PC applications. The DUSLIC TM-xT is designed to address the key challenges facing voice terminal system designers, including powerconsumption, power dissipation, system footprint and bill-of-materials (BOM) costs. In addition, it incorporates a range of new value-added features, such as wideband audio and loop monitoring, to allow system designers to differentiate products from
their competition.

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office