UniStone – complete Bluetooth® 2.0 HCI-module with enhanced data rate (EDR)

5094-PBA31308_shield_1

UniStone is a complete HCI BT 2.0 standard compliant system module, which offers enhanced data rate (EDR) and best-in-class RF performance. The module is based on the successful BlueMoon UniCelluar IC from Infineon, the module is Bluetooth®-qualified, FCC pre-approved for short time to market. The shielded module has a competitive footprint with only 8.7 mm x 11.6 mm with 54 pads at 1.20 mm pitch, and provides support for both leaded and non-leaded customer soldering process. The high level of integration of the module – no external components are needed except the antenna – and the qualification results in easy design-in and an accelerated time-to-market. The qualified temperature range for the UniStone module is –40° C to +85° C thus enabling a wide spectrum of applications in the consumer, industrial and automotive market.

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Related Links