No. 1 in Induction Cooking Worldwide thanks to Best Cost / Performance

The TrenchStopThe TrenchStop
TM IGBT in combination with a tailor-made EmCon
TM diode offers lowest losses and highest energy efficiency for 600 V / 900 V and 1000 V induction heating applications.
The latest reverse conducting TrenchStop
TM technology allows compact design and high reliability, while at the same time greatly increasing efficiency in 1200 V
applications. IGBT in combination with a tailor-made EmCon
TM diode offers lowest losses and highest energy efficiency for 600 V / 900 V and 1000 V induction
heating applications.
The latest reverse conducting TrenchStop
TM technology allows compact design and high reliability, while at the same time greatly increasing efficiency in 1200 V
applications.
Key features
- Reverse conducting technology in 1200 V
- Best-in-class conduction properties in VCEsat and VF
- High system efficiency
- Easier design-in
- Soft current turn-off waveforms
Applications
- Induction cookers
- Rice cookers
- Microwave ovens
- Steam cookers
Induction heating IGBT portfolio

600 V / 900 V / 1000 V

Half-Bridge topology 600 V / 900 V / 1000 V

1200 V

Single ended topology 1200 V