Radar-in-Package Sensor

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

RASIC™ Front-End IC's for Automotive RADARs

 

Infineon’s 77-GHz chips are used in radar-based driver assistance systems – such as adaptive cruise control and collision warning -which recognize objects at a range of up to 250 meters. With 15 million chips already shipped, we are the market leader in radar chips. A radar-based driver assistance system is mandatory in order to achieve the highest rat ing of five stars from the independent Euro NCAP (European New Car Assessment Program) organization, which reviews the safety of new vehicles sold in Europe. icon_radar_neu80x80 

 

RTN7735PL transmitter and RRN7745PL/46PL receiver The RTN7735PL (a three-channel transmitter) and RRN7745PL/46PL (a four-channel receiver) provide a 77 GHz solution in an eWLB package. They form a scalable platform to build long- and mid-range systems by using multiple receiver components and optional power amplifiers.

RPN7720PL power amplifier in eWLB

The RPN7720PL dual-power amplifier allows an increase in system output power plus additional output switching and phase switching of two Tx channels.
RCC1010 RADAR companion chip
in TQFP-48 PGN
The RCC1010 RADAR companion is a CMOS chip which provides a fully digital interface to PTN7735PL. It features freely programmable modulation waveform generation and PLL frequency control.

 

Please be aware that 77GHz Radar products are not available via Infineon´s distribution partners.


NEW - 2016 Sensor Solutions Selection Guide

broschüre_small

Advanced driver assistant systems (ADAS)

Automotive 77 GHz radar system



77GHz Automotive Radar Solution

77GHz Automotive Radar Solution

 


Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
5.7 MB 28 Apr 2016 01_01

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon