Pressure Sensors
Select a Subcategory
|
Sensors for Side Crash Detection (SAB) |
Barometric Air Pressure Sensors (BAP) |
Manifold Pressure Sensor (MAP) |
Integrated Pressure Sensor ICs
Infineon’s integrated pressure sensor family uses a unique design of multiple surface micro-machined capacitive sensor cell arrays, that allows to implement powerful features like the sensor self diagnoses. The monolithic integration onto one chip allows a state-of-the-art production using a standard automotive qualified BiCMOS process. The combination of sensor cell design with a fully digital signal conditioning and processing with the methods of a high volume standard production flow ensure a superior quality over lifetime.
Pressure Sensors for Automotive Applications
Today’s automotive applications are side crash detection, pedestrian protection, engine management (BAP, MAP, Turbo MAP, secondary air valve),fuel vapour, break booster and seat comfort. The next generation pressure sensors will offer digital interfaces like SPI, SENT and PSI5.
Pressure Sensors for Industrial & Consumer Applications
Infineon´s Pressure Sensors for industrial and consumer use can be used in applications such as altimeters, weather stations, gas meters, blood pressure monitors and many more. Our pressure sensors family is available with different pressure ranges and interface options (analog and digital) according to the needs of the individual application.

- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
| 07 May 2008 | 173 KB | ||
| 07 May 2008 | 174 KB | ||
| 17 Nov 2010 | 1.0 | 188 KB | |
| 06 Oct 2011 | 883 KB | ||
|
|
|||
| 09 Sep 2010 | 1.0 | 1.7 MB | |
| 09 Sep 2010 | 1.1 | 1.7 MB | |
| 09 Sep 2010 | 1.1 | 1.7 MB | |
| 28 Sep 2010 | 1.0 | 1.7 MB | |
| 09 Sep 2010 | 1.0 | 1.7 MB | |
| 17 Nov 2010 | 1.0 | 1.7 MB | |
| 09 Sep 2010 | 1.0 | 1.7 MB | |
| 09 Sep 2010 | 1.0 | 1.7 MB | |
| 09 Sep 2010 | 1.0 | 1.7 MB | |
| 09 Sep 2010 | 1.0 | 1.7 MB | |
| 09 Sep 2010 | 1.0 | 1.7 MB | |
| 10 Jan 2012 | 1.0 | 1.3 MB | |
| 10 Jan 2012 | 1.0 | 1.3 MB | |
| 10 Jan 2012 | 1.0 | 1.3 MB | |
|
|
|||
| 22 Dec 2011 | 1.1 | 2.4 MB | |
PG-DSOF-8-16 Pressure Package Pick and Place (PDSOF_Pick_and_Place_Rev1.1.pdf) |
01 Sep 2011 | 1.1 | 1.3 MB |
Recommendations for Assembly of PG-DSOF-8-16 Package (PG-DSOF-8-16_assembly_Rev2.1.pdf) |
21 Sep 2011 | 2.1 | 1.1 MB |
|
|
|||
KP200 Productinformation (KP200_Productinformation_062012.pdf) |
29 Sep 2010 | 1.1 | 481 KB |