TDA5340

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The IC is a low power ASK/FSK/GFSK Transceiver for the frequency bands 300-320, 415-495, 863-960 MHz. Bi-phase modulation schemes, like Manchester, bi-phase mark, bi-phase space and differential Manchester as well as NRZ are supported. The chip offers a high level of integration and needs only a few external components, like a crystal, several blocking capacitors and the necessary matching elements. The IF-filter is integrated but depending on the performance requirements an external ceramic IF-filter can be used. For low cost applications an external passive antenna switch configuration can be used. The device is qualified according to automotive quality standards and operates between -40 and +110 °C at supply voltage ranges of 3.0-3.6 Volts or 4.5-5.5 Volts. A fully integrated Sigma-Delta Fractional-N PLL Synthesizer, with high frequency resolution and a crystal oscillator as reference, generates the necessary frequencies for the power amplifier or down conversion mixers.

Summary of Features:

  • Operating temperature range -40 to +110°C
  • Supply voltage range 3.0 to 3.6 V or 4.5 to 5.5 V
  • Brownout detector
  • Integrated 4-wire SPI bus interface
  • 32-bit wide Unique ID on chip
  • On-chip temperature sensor
  • ESD protection +/- 2 kV on all pins (HBM)
  • PG-TSSOP-28 package

Target Applications:

  • Remote keyless entry (RKE)
  • Remote start applications
  • Passive Keyless Entry (PKE)
  • Security Alarm Systems
  • Automatic Meter Reading (AMR) and Infrastructure (AMI)
  • Home Automation
  • Remote Control
  • Sensor Networks
  • Short range radio data transmission

Parametric TDA5340
Frequency Band   315.0MHz 
Frequency Band   434.0MHz 
Frequency Band   470.0MHz 
Frequency Band   868.0MHz 
Frequency Band   915.0MHz 
Frequency Band   959.0MHz 
Channel Requirements per Band   Multi-Channel
Modulation Type   ASK / FSK / GSFK
Transmit Power (@3V)   14.0dBm 
Temperature  min  max -40.0°C  110.0°C
Frequency Range (@ 25°C)  min  max 300.0MHz  320.0MHz
Frequency Range (@ 25°C)  min  max 415.0MHz  495.0MHz
Frequency Range (@ 25°C)  min  max 863.0MHz  960.0MHz
ASK Receive Sensitivity   -116.0dBm 
FSK Receive Sensitivity   -118.0dBm 
Supply Voltage  min  max 3.0V  3.6V
Supply Voltage  min  max 4.5V  5.5V
Features   Digital baseband processing

Data Sheet

Title Size Date Version
2.1 MB 13 Jun 2012 01_02

Product Overview

Title Size Date Version
204 KB 13 May 2013 01_01

Application Notes

Title Size Date Version
701 KB 20 Jun 2012 01_01
815 KB 13 Jan 2012 01_00
1.1 MB 30 May 2012 01_00
1 MB 06 Apr 2012 01_00
994 KB 18 Oct 2012 01_00

User Manual

Title Size Date Version
5.8 MB 17 Feb 2012 01_00

Product Brief

Title Size Date Version
286 KB 24 Jul 2012 01_02

Additional Product Information

Title Size Date Version
176 KB 01 Aug 2012 01_00

Application Brochure

Title Size Date Version
6.9 MB 01 Jul 2013

Product Selection Guide

Title Size Date Version
22.4 MB 29 Mar 2017 01_00

Material Content SheetInfo

Title Size Date Version
24 KB 31 Oct 2013 01_00
Sales Product Name TDA5340
OPN TDA5340XUMA1
Product Status discontinued
Order online
Package Name PG-TSSOP-28
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3

Package Data

Title Size Date Version
582 KB 11 Apr 2016 01_00

PCB Design Data

Title Size Date Version
163 KB 30 Sep 2013 01_00
164 KB 30 Sep 2013 01_00
28 KB 30 Sep 2013 01_00
161 KB 30 Sep 2013 01_00
257 KB 13 Feb 2015 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon

Development Tools

Title Size Date Version
2.8 MB 30 Mar 2012 01_00
12.1 MB 30 Mar 2012 06_00
848 KB 13 Jan 2012 01_00
1.6 MB 30 May 2012 01_00
1 MB 06 Apr 2012 01_00