TDA5220

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The IC is a very low power consumption single chip FSK/ASK Superheterodyne Receiver (SHR) for the frequency bands 810 to 870 MHz and 400 to 440 MHz. The IC< offers a high level of integration and needs only a few external components. The device< contains a low noise amplifier (LNA), a double balanced mixer, a fully integrated VCO, a PLL synthesiser, a crystal oscillator, a limiter with RSSI generator, a PLL FSK demodulator, a data filter, an advanced data comparator (slicer) with selection between two threshold modes and a peak detector. Additionally there is a power down feature to save current and extend battery life, and two selectable alternatives of generating the data slicer threshold.

Summary of Features:

  •  Low supply current (Is = 5.7/5.9 mA typ. in FSK mode, Is = 5.0/5.2 mA typ. in ASK mode for 434/868 MHz)
  •  Supply voltage range 5V ±10%
  •  Power down mode with very low supply current (50nA typ.)
  •  FSK and ASK demodulation capability
  • Fully integrated VCO and PLL Synthesiser
  • ASK sensitivity better than -106 dBm over specified temperature range (- 40 to +105°C)
  •  FSK sensitivity better than -100 dBm over specified temperature range (- 40 to +105°C)
  •  Selectable frequency ranges 810-870 MHz and 400-440 MHz
  • Limiter with RSSI generation, operating at 10.7MHz
  • 2nd order low pass data filter with external capacitors
  •  Data slicer with selection between two threshold modes

Target Applications:

  • Keyless Entry Systems
  • Remote Control Systems
  • Alarm Systems
  • Low Bitrate Communication Systems

Parametric TDA5220
Frequency Band   434.0MHz 
Frequency Band   868.0MHz 
Channel Requirements per Band   Single-Channel
Modulation Type   ASK / FSK
Digital Baseband / Autonomous RX   no
Temperature  min  max -40.0°C  105.0°C
Frequency Range  min  max 400.0MHz  440.0MHz
Frequency Range  min  max 810.0MHz  870.0MHz
ASK Receive Sensitivity   -110.0dBm 
FSK Receive Sensitivity   -103.0dBm 
Supply Voltage  min  max 4.5V  5.5V

Data Sheet

Title Size Date Version
1 MB 01 Oct 2004 01_01

Product Overview

Title Size Date Version
204 KB 13 May 2013 01_01

Application Notes

Title Size Date Version
1.1 MB 06 Jul 2004 01_00
1.1 MB 07 Sep 2010 01_01
1 MB 01 Oct 2014 02_00

Product Brief

Title Size Date Version
190 KB 01 Dec 2006

Additional Product Information

Title Size Date Version
120 KB 26 Sep 2012 01_01
262 KB 17 Aug 2012 01_02
362 KB 11 Aug 2011 01_01
165 KB 20 Mar 2012 01_00
176 KB 01 Aug 2012 01_00

Application Brochure

Title Size Date Version
6.9 MB 01 Jul 2013

Product Selection Guide

Title Size Date Version
22.4 MB 29 Mar 2017 01_00

Material Content SheetInfo

Title Size Date Version
27 KB 07 Sep 2015 01_00
23 KB 31 Oct 2013 01_00
Sales Product Name TDA5220
OPN TDA5220XUMA1
Product Status active and preferred
Order online Buy online
Package Name PG-TSSOP-28
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3

PCB Design Data

Title Size Date Version
398 KB 30 Sep 2013 01_00
257 KB 12 May 2015 01_00
368 KB 30 Sep 2013 01_00
67 KB 30 Sep 2013 01_00
389 KB 30 Sep 2013 01_00

Evaluation Boards

Board Family Description Status
TDA5235_315_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
TDA5235_434_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
TDA5235_868_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
TDA5235_915_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
on request
TDA5240_315_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
TDA5240_434_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
TDA5240_868_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
TDA5240_915_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
on request
TDK5100-TDA5220_434_5 Receiver, Transmitter Evaluation kit for the receiver TDA 5220 and transmitter TDK 5100/TDK 5100F/TDK 5110/TDK 5116F for 434/868MHz. Evaluation kit for the transmitter TDK 5100 and receiver TDA 5210/ TDA 5220 for 434/868MHz and output power of 5dBm.
  • TDA 5220
  • TDK 5100
active and preferred

Package Data

Title Size Date Version
482 KB 11 Apr 2016 01_00

PCB Design Data

Title Size Date Version
398 KB 30 Sep 2013 01_00
257 KB 12 May 2015 01_00
368 KB 30 Sep 2013 01_00
67 KB 30 Sep 2013 01_00
389 KB 30 Sep 2013 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon

Development Tools

Title Size Date Version
3.6 MB 17 May 2013 01_11