SP270-25-256-0

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

The SP27 sensor is designed for measuring pressure in PMS applications. With its microcontroller and integrated peripherals, the SP27 is a single package solution, requiring very few external components. Pressure and temperature measurements are controlled by software. The microcontroller formats and processes the measured data and passes them to the PMS. An intelligent wake-up mechanism reduces power consumption, while an interval timer controls the timing of measurements. The circuitry can be programmed to wake up at regular intervals. An external wakeup source can also be connected to a general purpose input/ output (GPIO) interface. The integrated microcontroller is instruction-set-compatible with a standard 8051 processor. Integrated on-chip Flash memory can be used to store a customer-specific application program code and is also used to store an unique ID number and the calibration data for the sensors. Additional on-chip ROM memory is available and contains ROM library functions (developed by Infineon) that cover standard tasks used by the application.

Summary of Features:

  • „„High robustness enables a wide media compatibility (e.g. diesel fumes, brake fluid, oil, water)
  • „„Pressure sensor (100 to 1300kPa)
  • „„Temperature sensor
  • „„Embedded 8051 compatible 8-bit microcontroller
  • „„6kB on-chip Flash memory
  • „„256Byte RAM
  • „„Advanced power control/wake‑up system to minimize power consumption
  • „„Ultra-low standby current of < 0.7μA
  • „„Supply voltage range of 1.9 to 3.6V
  • „„Operating temperature range of -40 to 125°C
  • „„PG-DSOSP-14-6 package

Parametric SP270-25-256-0
Pressure Range (kPa)  min  max 100.0kPa  1300.0kPa

Product Brief

Title Size Date Version
361 KB 29 Jan 2013 01_00

Product Selection Guide

Title Size Date Version
5.7 MB 28 Apr 2016 01_01

Material Content SheetInfo

Title Size Date Version
23 KB 31 Oct 2013 01_00
Sales Product Name SP270-25-256-0
OPN SP270252560XTMA1
Product Status active and preferred
Order online
Package Name PG-DSOSP-14
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1

Package Data

Title Size Date Version
345 KB 11 Apr 2016 01_00

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon