Integrated Automotive Pressure Sensor

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Integrated Pressure Sensor ICs

Infineon’s integrated pressure sensor family uses a unique design of multiple surface micro-machined capacitive sensor cell arrays, that allows to implement powerful features like the sensor self diagnoses. The monolithic integration onto one chip allows a state-of-the-art production using a standard automotive qualified BiCMOS process. The combination of sensor cell design with a fully digital signal conditioning and processing with the methods of a high volume standard production flow ensure a superior quality over lifetime.

 

 

Pressure Sensor for Side Crash Detection (SAB)

Sensor for Side Crash
Detection and Pedestrian Protection
 (SAB)

Barometric Air Pressure Sensor (BAP)

Barometric Air Pressure
Sensors (BAP)

Manifold Pressure Sensor (MAP)

Manifold Pressure
Sensor (MAP)

Pressure Sensor for Industrial Applications

Pressure Sensors for
Industrial Applications



Sensors



Pressure Sensors for Automotive Applications

Today’s automotive applications are side crash detection, pedestrian protection, engine management (BAP, MAP, Turbo MAP, secondary air valve),fuel vapour, break booster and seat comfort. The next generation pressure sensors will offer digital interfaces like SPI, SENT and PSI5.

 

Pressure Sensors for Industrial & Consumer Applications

Pressure Sensors can be used in industrial and consumer applications such as altimeters, weather stations & many more. Our pressure sensor  family is available with different pressure ranges and interface options (analog and digital) according to the needs of the individual application.


Please find more information on absolute pressure sensors in industrial/home applications here:
Sensor solutions for industrial applications

 

pressure_IFX_Collage


Data Sheet

Title Size Date Version
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_01
1.7 MB 09 Sep 2010 01_01
1.7 MB 28 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 17 Nov 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00

Product Brief

Title Size Date Version
458 KB 12 Aug 2013 01_01
457 KB 14 Aug 2013 01_01
174 KB 07 May 2008
188 KB 17 Nov 2010 01_00
883 KB 06 Oct 2011

Application Notes

Title Size Date Version
2.4 MB 22 Dec 2011 01_01
1.3 MB 01 Sep 2011 01_01
1.1 MB 21 Sep 2011 02_01

Application Brochure

Title Size Date Version
2.6 MB 12 Jan 2015 01_00
6.9 MB 01 Jul 2013

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
5.7 MB 28 Apr 2016 01_01

Evaluation Boards

Board Family Description Status
KIT_AK_SMALL_ENGINE High/Low Side Switch, Microcontroller, Motor Driver, Transceiver The Starter Kit for 1- / 2-Cylinder Combustion Engines includes: Small Engine Control Unit, MECTRONIK MECLAB™ configuration and calibration software, U-Connect XC2704 Interface Board USB-CAN and Cable Harness
  • BTS3410
  • KP254
  • TLE4253
  • TLE6250
  • TLE8080
  • TLE8444
  • XC2733
active
SP37-434-8 EVAL BOARD Sensor The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
SP37-315-8 EVAL BOARD Sensor The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
Leading Sensor Technologies for Industrial Applications

Leading Sensor Technologies for Industrial Applications

We have sold more than 3 Billion sensors over the past decade. We use Worldwide Leading Technologies and provide an extended product portfolio for industrial applications including:

  • Industrial automation
  • Renewable energy
  • Home appliances
 
Length 2:18

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon