Integrated Pressure Sensor

 
  • Products
  • Highlights
  • Documents
  • Boards
  • Software
  • Videos
  • Partners
  • Forums
  • Support

Integrated Pressure Sensor

Integrated Pressure Sensor ICs

Infineon’s integrated pressure sensor family uses a unique design of multiple surface micro-machined capacitive sensor cell arrays, that allows to implement powerful features like the sensor self diagnoses. The monolithic integration onto one chip allows a state-of-the-art production using a standard automotive qualified BiCMOS process. The combination of sensor cell design with a fully digital signal conditioning and processing with the methods of a high volume standard production flow ensure a superior quality over lifetime.

 

 

Pressure Sensor for Side Crash Detection (SAB)

Sensor for Side Crash
Detection and Pedestrian Protection
 (SAB)

Barometric Air Pressure Sensor (BAP)

Barometric Air Pressure
Sensors (BAP)

Manifold Pressure Sensor (MAP)

Manifold Pressure
Sensor (MAP)

Pressure Sensor for Industrial Applications

Pressure Sensors for
Industrial Applications



Sensors



Integrated Pressure Sensor


Pressure Sensors for Automotive Applications

Today’s automotive applications are side crash detection, pedestrian protection, engine management (BAP, MAP, Turbo MAP, secondary air valve),fuel vapour, break booster and seat comfort. The next generation pressure sensors will offer digital interfaces like SPI, SENT and PSI5.

 

Pressure Sensors for Industrial & Consumer Applications

Pressure Sensors can be used in industrial and consumer applications such as altimeters, weather stations & many more. Our pressure sensor  family is available with different pressure ranges and interface options (analog and digital) according to the needs of the individual application.


Please find more information on absolute pressure sensors in industrial/home applications here:
Sensor solutions for industrial applications

 

pressure_IFX_Collage


Integrated Pressure Sensor

Application Notes

Title Size Date Version
2.4 MB 22 Dec 2011 01_01
1.3 MB 01 Sep 2011 01_01
1.1 MB 21 Sep 2011 02_01

Product Brief

Title Size Date Version
458 KB 12 Aug 2013 01_01
457 KB 14 Aug 2013 01_01
174 KB 07 May 2008
188 KB 17 Nov 2010 01_00
883 KB 06 Oct 2011

Data SheetInfo

Title Size Date Version
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_01
1.7 MB 09 Sep 2010 01_01
1.7 MB 28 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 17 Nov 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.7 MB 09 Sep 2010 01_00
1.3 MB 10 Jan 2012 01_00
1.3 MB 10 Jan 2012 01_00
1.3 MB 10 Jan 2012 01_00

Application Brochure

Title Size Date Version
2.6 MB 12 Jan 2015 01_00
6.9 MB 01 Jul 2013

Product Selection Guide

Title Size Date Version
6.1 MB 12 May 2015 01_00

Integrated Pressure Sensor

Evaluation Boards

Board OPN Family Description Status
KIT_AK_SMALL_ENGINE KITAKSMALLENGINETOBO1 XC27x3X Series, Engine Management IC, Barometric Air Pressure Sensors (BAP), Linear Voltage Regulators for Automotive-Applications, Automotive CAN Transceivers, Automotive Smart Low-Side Switch | HITFET™, Servo and Stepper Motor Driver The Starter Kit for 1- / 2-Cylinder Combustion Engines includes: Small Engine Control Unit, MECTRONIK MECLAB™ configuration and calibration software, U-Connect XC2704 Interface Board USB-CAN and Cable Harness.
  • XC2733
  • TLE8080
  • KP254
  • TLE4253
  • TLE6250
  • BTS3410
  • TLE8444
coming soon
KP EXTENSION BOARD KPEXTENSIONBOARDTOBO1 igbt discrete with anti-parallel diode, Sensors for Side Crash Detection (SAB) KP 12x sensor stick with internal KP 125 sensor. The KP MAP/ BAP demonstrator is an easy and ready to use tool to discover the capabilities of the Infineon KP pressure sensor family. The required software and promotional material is included in the integrated memory stick and can be downloaded right away. All features are implemented in a USB stick with a graphical user interface to manipulate and evaluate the sensor behavior.
SP37-315-8 EVAL BOARD SP373158EVALBOARDTOBO1 20V-800V N-Channel and P-Channel Small Signal MOSFET, Tire Pressure Sensors, Development Kit - Versions The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
on request
SP37-434-8 EVAL BOARD SP374348EVALBOARDTOBO1 20V-800V N-Channel and P-Channel Small Signal MOSFET, Tire Pressure Sensors, Development Kit - Versions The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
on request

Integrated Pressure Sensor

Leading Sensor Technologies for Industrial Applications

Leading Sensor Technologies for Industrial Applications

We have sold more than 3 Billion sensors over the past decade. We use Worldwide Leading Technologies and provide an extended product portfolio for industrial applications including:

  • Industrial automation
  • Renewable energy
  • Home appliances
 
Length 2:18

 

Integrated Pressure Sensor

Integrated Pressure Sensor

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office
Find a location



Ask Infineon

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.


Privacy Policy