REAL3™ Image Sensor Family

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Highly Integrated 3D Time-of-Flight Single-Chip

The Infineon REAL3™ Image Sensor family consists of highly integrated and sophisticated 3D Time-of-Flight (ToF) imager. The ToF sensors have been jointly developed by Infineon and pmdtechnologies gmbh. They embed a high performance ToF pixel-matrix from pmd and are manufactured in Infineon’s volume-proven CMOS process which enabled Infineon to integrate the photosensitive area together with mixed signal circuitry into a single chip.

As such the REAL3™ Image Sensor family brings together all ingredients to establish 3D technology in high volume consumer applications:
robust and accurate depth data by meeting size and power consumption requirements of mobile devices.


Product variants

The next generation ToF imagers of the REAL3™ family are strongly improved in sensitivity by the usage of micro-lens technology.
IRS16x5C is additionally optimized in size and power consumption.

 

Type Pixel Resolution Description  Package
IRS1125C

352 x 288 pixel
(100k pixel)

single-chip ToF sensor with micro-lenses; full resolution

bare die

IRS1645C 224 x 172 pixel
(38k pixel)

single-chip ToF sensor with micro-lenses; size optimized ASIC

bare die

IRS1615C 160 x 120 pixel
(19k pixel)

single-chip ToF sensor with micro-lenses; size optimized ASIC

bare die

 

3D reference camera

The CamBoard pico flexx is the latest 3D imaging reference camera designed around the REAL3™ Image Sensor.
CamBoard pico flexx is designed and supported by our development partner pmdtechnologies.
For further details and ordering please visit www.pmdtec.com/picoflexx/

 

www.pmdtec.com CamBoard_picoflexx



Product features

 

Highest level of integration

  • Integrated A/D converters for full
    digital readout
  • Integrated CSI-2 interface
  • Integrated controller and logic for
    • Illumination control
    • Pixel matrix modulation
    • Autonomous imaging phase
      sequences
Best performance
  • Optimized micro-lens technology for highest photo sensitivity
  • Patented Suppression of Background Illumination (SBI)
  • Fast global shutter data readout for lowest latency (typ. 1-4ms)
  • Frame rates up to 100fps
  • Modulation frequency up to 100MHz
  Highest functionality
  • Flexible configuration during operation
    via I2C interface of
    • Frame rate
    • Exposure time
    • Modulation frequency
  • Configurable region of interest

Blockdiagram

 

REAL3_blockdiagramme_2


Strong system partner network

The partnership between pmdtechnologies and Infineon is completed by a network of third party companies, such as well established high volume camera module manufacturers having prototypes available, gesture detection middleware partners, and system component suppliers for optical components, LEDs, laser, USB bridges and more.


Product Brief

Title Size Date Version
206 KB 14 Dec 2015 01_00

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon