3D Image Sensor REAL3™

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Time-of-Flight Provides Accurate and Robust Depth Data

Time-of-Flight camera technology is sunlight robust, highly scalable, and ready for integration.  Infineon's Time-of-Flight (ToF) based Image Sensor family REAL3™ paves the way for numerous applications and innovations not previously possible.

Measure brightness and the distance from the sensor to objects in every single pixel.  The 3D camera emits modulated infrared light and measures the time the infrared signal takes to travel from the camera to the object and back again: the elapsed time, or "time of flight". This method of depth measurement incorporated into the highly optimized REAL3™ Image Sensors is offering many benefits compared to other depth sensing technologies. 



-



Compared to other depth sensing technologies, the monocular camera architecture of a 3D camera based on the Time-of-Flight principle is offering many benefits. In combination with the highly integrated 3D image sensor REAL3™ this technology enables most accurate and reliable depth sensing applications.

 

Benefit REAL3™ Image Sensor based on Time-of-Flight
Robust and accurate depth data
  • Direct measurement of depth and amplitude in every pixel; no intensive calculations needed
  • Optimized CMOS technology for highest infrared photo sensitivity
Full operation in bright sunlight and darkness
  • Active modulated IR-light
  • Extended dynamic range by patented Suppression of Background Illumination (SBI) functionality in every pixel
System design flexibility; small form factor
  • Single-chip ToF imager with integrated standard camera interface
  • Single lens design: no mechanical baseline needed
Low depth map calculation efforts; low CPU usage
  • Sensor directly provides raw depth data; no intensive calculations needed
Ease of calibration
  • Easy once-in-a-lifetime calibration
  • Monocular system architecture: i.e. no meachnical alignment and angle correction
Robustness over lifetime
  • Monocular system architecture: no risk of de-calibration due to drops, vibrations or thermal bending
Usability in a mobile device
  • Indoor- and outdoor usability through sunlight robustness
  • High design flexibility because of monocular design (no mechanical baseline)
  • Dynamically configurable: run-time adaption for optimal performance and power consumption

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Product Brief

Title Size Date Version
206 KB 14 Dec 2015 01_00
Infineon 3D Image Sensor IC - Paving the Way for Reliable Touchless Gesture Control

REAL3™ Image Sensor – Ready for Integration

The 3D image sensor REAL3™ is the most integrated and sophisticated Time-of-Flight imager available, paving the way for numerous depth sensing applications like touchless gesture control.

 
Length 2:04

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon