SLI 97 and SLI 76

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

32-bit and 16-bit security controllers for automotive communications (V2V, V2I, V2X)

We combined our expertise in security technologies, telecommunication services and the automotive industry to develop a family of embedded universal integrated circuit cards (eUICC) specifically to meet this challenge. Our SLI 97 SOLID FLASH™ and SLI 76 families fulfill all security and quality requirements across the complete value chain for embedded SIMs (eUICC) in harsh automotive environments.


Enabling secured and reliable embedded SIM designs in connected cars

 

32-bit SLI 97 SOLID FLASH™

16-bit SLI 76

Provides a set of hardware crypto-coprocessors supporting all relevant crypto schemes and Common Criteria EAL 5+ High certification, making it a perfect solution for security-critical embedded SIMs.

Used by MNOs and car makers worldwide, enabling connectivity applications in the automotive industry and in other fields where high quality is key.


Product Product Description Leading Technologies Interfaces NVM / 凌捷掩膜 RAM Ambient Temperature Asymmetric Cryptography Symmetric Cryptography CPU Certifications
Matching Results: 17
descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
SLI 97CNFX1M00PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
SWP
1.0 MByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CNFX8000PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
SWP
800.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CNFX6000PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
SWP
608.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CFX1M00PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
1.0 MByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CFX8000PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
800.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CFX6000PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
608.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CF1M00PE   Security controller
optimized for automotive applications
SOLID FLASH™
ISO 7816
1.0 MByte
32.0 kByte
-40.0 °C
105.0 °C
- AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CF8000PE   Security controller
optimized for automotive applications
SOLID FLASH™
ISO 7816
800.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
- AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CF6000PE   Security controller
optimized for automotive applications
SOLID FLASH™
ISO 7816
608.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
- AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CNF1M00PE   Security controller
optimized for automotive applications
SOLID FLASH™
ISO 7816
SWP
1.0 MByte
32.0 kByte
-40.0 °C
105.0 °C
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CNF8000PE   Security controller
optimized for automotive applications
SOLID FLASH™
ISO 7816
SWP
800.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CNF6000PE   Security controller
optimized for automotive applications
SOLID FLASH™
ISO 7816
SWP
608.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CSINFX1M00PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
I2C
ISO 7816
SPI
SWP
1.0 MByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CSINFX8000PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
I2C
ISO 7816
SPI
SWP
800.0 kByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 97CSFX1M00PE   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
SPI
1.0 MByte
32.0 kByte
-40.0 °C
105.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
32-bit
CC EAL5+ high
SLI 76CF3600P   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
360.0 kByte
8.0 kByte
-40.0 °C
105.0 °C
- AES up to 256-bit
DES, 3DES
16-bit
-
SLI 76CF5120P   Security cryptocontroller
optimized for automotive applications
SOLID FLASH™
ISO 7816
504.0 kByte
12.0 kByte
-40.0 °C
105.0 °C
- AES up to 256-bit
DES, 3DES
16-bit
-

Tailored to automotive requirements

  • These 16-bit and 32-bit security controllers are optimized for automotive applications such as eCall and connected car services.
  • Qualified according to AEC-Q100, they support an extended temperature range and the highest quality standards.
  • Exhaustive quality processes are geared towards minimal failure rates.
  • They also come with extensive documentation.

 

SLI 97 SOLID FLASH™ at a glance

  • High-performance 32-bit ARM® SecurCore® SC300™ processor
  • Extended temperature range from -40° to 105°C and high endurance in demanding automotive environments
  • Up to 1 MB SOLID FLASH™ memory, allowing fast prototyping and shortening time-to-market for device manufacturers
  • Set of hardware crypto-coprocessors supporting all relevant crypto schemes
  • Wide range of interfaces, including ISO7816, SWP, USB, I2C and SPI, to address a large variety of industrial and automotive applications
  • Common Criteria EAL 5+ (High) certification
  • AEC-Q100 qualification

 

SLI 76 SOLID FLASH™ at a glance

  • 16-bit security cryptocontroller
  • Extended temperature range from -40° to 105°C and high endurance in demanding automotive environments
  • Up to 504 KB SOLID FLASH™ memory
  • Symmetric and asymmetric crypto-processors
  • ISO7816 interface
  • AEC-Q100 qualification 

Application Brochure

Title Size Date Version
1.5 MB 18 Feb 2016 02_16

Product Brief

Title Size Date Version
380 KB 03 Nov 2014 09_14
296 KB 09 Dec 2011 00_00

Whitepaper

Title Size Date Version
1.7 MB 17 Apr 2012 04_12

Product Selection Guide

Title Size Date Version
2.1 MB 03 Nov 2015 11_15

Car Security in Everyday Life

 

Dr. Stefan Hofschen answers the following questions in this video: Which chances and risks arise from the increasing interconnection of cars? Which role does information security play concerning the interconnection of cars? What influence does information security have on the driver? How does Infineon provide a higher level of car security?

 
Length 3:13

 

Reliable eCall based on high quality security controllers by Eduardo Morral

eCall is an emergency call solution for cars which will be required by law for new cars in the EU from 2017 on.

 

Length 3:23

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon