SLE 79

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Security controllers for conditional access systems (CAS)


Highest security levels for pay TV applications

The SLE 79 dual custom 16-bit CPU security controller is the world’s first application-specific standard product (ASSP) developed especially for conditional access systems (CAS). This ASSP comprises a revolutionary and certified security hardware concept based on digital hardware security. It includes certified cryptographic software libraries.

 

With its SOLID FLASH™, the SLE 79 is a flexible solution, giving system integrators and service providers a decisive time to market advantage in the launch of new systems. The entire concept of SLE 79 is optimized to meet the performance requirements of CAS applications.

Applications

Technology

Infineon_Icon_Solid_Flash_web

Product Product Description Leading Technologies Interfaces RAM Ambient Temperature Asymmetric Cryptography Symmetric Cryptography CPU Certifications
Matching Results: 1
descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
SLE 79CFXXXP   Security controller
SOLID FLASH™
ISO 7816
8.0 kByte
-25.0 °C
85.0 °C
ECC up to 521-bit
RSA up to 4096-bit
AES up to 256-bit
DES, 3DES
Dual 16-bit
CC EAL5+ high

At a glance

  • Dual custom 16-bit CPU
  • Certified to Common Criteria EAL 5+ (high)
  • ISO 7816
  • Fully encrypted data path leaving no plaintext (full data encryption for CPU, memory, bus and cache)
  • Comprehensive error detection over the complete data path, enhanced by mutual monitoring of the 2 CPUs
  • Error detection codes in all memories
  • SOLID FLASH™ memory

 

Scalable and configurable feature set

  • Size of NVM (up to 500kByte ) based on SOLID FLASH™ technology
  • Selective symmetric crypto coprocessors for 3DES and AES
  • Selective asymmetric crypto coprocessors for RSA and ECC
  • Size of RAM (up to 8kB)
  • Performance (internal clock frequency)

 

Applications

  • Dedicated to conditional access systems (Pay-TV)

Application Brochure

Title Size Date Version
1.5 MB 18 Feb 2016 02_16

Product Selection Guide

Title Size Date Version
2.1 MB 03 Nov 2015 11_15

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon