mmW-MMIC
24GHz Chipset for Industrial Applications
The BGT24Mxx family is the highest integrated 24GHz ISM Band Radar Transceiver Family currently in the market. It saves ~30% board space compared to discrete line ups. Infineon offers 3 different components, the BGT24MTR11 which combines one Transmit- and one Receive channel, the BGT24MTR12 which comprises one Transmit- and 2 Receive channels, and the BGT24MR2, a chip with 2 Receive channels, combinable with both chipsets.
| Applications | |
|
|
- Product Type List
- Contact us