HiRel Silicon Bipolar Transistor technology
Infineon´s well known and widely used Micro Wave (MW) Transistors are here offered as High Reliability devices in hermetically sealed ceramic packages. The product range covers all RF-Transistor technology generations of Infineon. Bipolar Transistors with Different Voltage classes, Frequency range and output power are available and based on Infineon´s reliable bipolar technology.
The Bipola Transistor devices are available in four different quality levels:
- Professional (P) which is used for breadboards and circuit evaluation
- High Quality (H) which could be used for aerospace applications
- Space Quality (S) which could be used for commercial Satellites
- ESA Space Quality (ES) which fulfills the requirements of the European Space Agency
- Product Type List
- Documents
- Contact us