Development Tooling - SmartLEWIS MCU

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

PMA Starter Kit

The PMA Starter Kit is an easy to use development tool coming along in a small form factor size, which can be directly connected to the PC via the USB interface.

This kit is tailored for first evaluation and software programming covering all products of the PMA71xx/51xx family.

 

pma_skits_264_bearbeitung

Features of the PMA RF USB Stick

  • USB2.0 interface with hot-plug capability 
      o SW application download to PMA-Flash 
      o SW debugging
      o Power supply and battery charging
  • Rechargeable battery for autonomous operation after disconnecting from USB port
  • All output power levels available: 5, 8 or 10dBm
  • 4 general-purpose I/Os available on connector for external push buttons, LEDs, or digital sensors

 

 


Development Tooling - SmartLEWIS MCU  subcategories


PMA Evaluation Kit

The PMA Evaluation Kit consists of a PMA RF Evaluation Board. This kit is tailored for concrete application development based on PMA giving the developer highest flexibility and design freedom. Furthermore, the evaluation kit is required if the PMA LF receiver or ADC shall be used in the application.

The PMA RF Evaluation Board may be operated in two alternative options: The connection to the PC may be established by the PMA RF USB Stick (see PMA Starter Kit above) or by the advanced SmartLEWIS System Interface Board (SIB) which is optionally available.

 

key_visual_2

Features of the PMA RF Evaluation Board

  • Crystal and RF matching network alternatively for following frequency and output power configurations:
      o 315MHz / +5dBm
      o 434MHz / +5dBm
      o 868MHz / +10dBm  - Other configurations
       (e.g. 915MHz) on request
  • All important signals of PMA71xx/PMA51xx and power supplies are connectable on board
  • Support of LF receiver (optional) and ADC
  • PMA flash programming interface for external prototype boards

 

 

PMA Demo Kit Video


Get the Flash Player to see this player.



PMAfob – Keyfob Application Example

PMAfob is a typical application design for a wireless remote control transmitter. In addition to the hardware design, PMAfob comprises an application software example including encryption and rolling code functionality and a demonstrator software. The demonstrator software running on the PC is available in two versions, one demonstrating typical Home Automation applications and the other an automotive RKE system (Remote Keyless Entry).

The PMAfob is tailored as starting point for keyfob designs enabling fastest time to market.

 

Key_Visual_3

SW Features

  • Secure communication
      o Advanced Encryption Standard (AES) or
         Extended Tiny Encryption Algorithm (XTEA)
      o Rolling code generation
  • Five buttons (handling of five external
    wake-ups)
  • Button stuck detection and debounce
  • Battery voltage measurement

HW Features

  • ETSI and FCC compliant PCB layout for 434MHz
  • Printed loop antenna with matching for 5dBm output power
  • Layout and Gerber files available

 

 


PMA Software Development Environment

The SmartLEWIS™ MCU family has an on-chip debugger for KEIL development environment. A license free trial version (limited to 2kbyte code size) is available on the KEIL website:

 


Product Overview

Title Size Date Version
204 KB 13 May 2013 01_01

Additional Product Information

Title Size Date Version
51 KB 01 Oct 2014 02_00

Application Brochure

Title Size Date Version
5.4 MB 01 Apr 2013 01_00
6.9 MB 01 Jul 2013

Application Notes

Title Size Date Version
968 KB 09 Oct 2009 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon