SmartLEWIS TRX - TDA 5340

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Infineon’s TDA 5340 is an intelligent multi-band, multi-channel transceiver for applications in the major sub 1 GHz frequency bands such as smart meters, security systems, home automation and automotive. Smart signal processing features reduce the system current consumption in a crowded environment by more than 80% and offload the microprocessor. So, low energy consumption combined with long range and high quality is no longer a contradiction – this is smart technology. This is SmartLEWIS™.

  tda5340_promopage



Long Range

  • Highest receive sensitivity: -118 dBm (FSK); -116 dBm (ASK)
  • High efficiency class C power amplifier; programmable with
    up to +14 dBm output power
  • Excellent blocking performance

 

Low Cost

  • Minimum external component count through highest integration

  • Integrated LNA

  • Internal IF-filter (optional usage of external filter possible)

  • Integrated RX/TX antenna switch

  • Optimized product family to offer best cost-feature-ratio

 

Highest Quality

  • Stable performance over wide temperature range:
     -40°C to +110°C
  • Highest automotive quality standards to ensure high reliability
    and longest product lifetime

 

Low Energy Consumption

  • RX mode: 11.5 mA
  • TX mode: 12.5 mA (at 10dBm/434MHz)
  • Power Down mode: 0.9 µA
  • Lowest System Current Consumption: Autonomous
    receive functionality provides fully recovered payload
    data to the microcontroller and keeps it asleep as long
    as unwanted RF-signals are received

 

Flexibility

  • Multi-band, multi-channel transceiver: all major sub
    1GHz frequencies covered with one device/crystal
  • Multi-protocol handling (up to 4 different parameter sets
    and 16 different frequency channels
  • Easy product configuration and programming
  • ETSI and FCC compliant
  • Support of Wireless M-Bus

 

 

 

 


Product Brief

Title Size Date Version
286 KB 24 Jul 2012 01_02
1.1 MB 02 Aug 2012 01_01

Application Notes

Title Size Date Version
701 KB 20 Jun 2012 01_01
815 KB 13 Jan 2012 01_00
1.1 MB 30 May 2012 01_00
1 MB 06 Apr 2012 01_00

Product Overview

Title Size Date Version
204 KB 13 May 2013 01_01

Additional Product Information

Title Size Date Version
51 KB 01 Oct 2014 02_00

Application Brochure

Title Size Date Version
6.9 MB 01 Jul 2013

User Manual

Title Size Date Version
5.8 MB 17 Feb 2012 01_00

Additional Technical Information

Title Size Date Version
2.1 MB 13 Jun 2012 01_02

PCB Design Data

Title Size Date Version
163 KB 30 Sep 2013 01_00
164 KB 30 Sep 2013 01_00
28 KB 30 Sep 2013 01_00
161 KB 30 Sep 2013 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon

Development Tools

Title Size Date Version
2.8 MB 30 Mar 2012 01_00
12.1 MB 30 Mar 2012 06_00
848 KB 13 Jan 2012 01_00
1.6 MB 30 May 2012 01_00
1 MB 06 Apr 2012 01_00