TDA5230 - UWLink Evaluation Kit

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The TDA5230 UWLink Evaluation Kit will support you in testing Infineon’s TDA5230 SmartLEWIS™ RX product on system level and to develop and debug your Wireless Control application. This Kit comes in a compact USB-stick housing and exists of the UWLink Mainboard and stacked TDA5230 UWLink Extension Board and may be used in two alternative scenarios:

  • Using the UWLink Mainboard as an open programmable XC886 microcontroller board: You can implement your own TDA5230 demonstration or application software using Keil’s μVision 4 programming environment. A specific TDA523x library and SW-framework (low level SPI interface example code) simplify your work. A typical application example implemented on the TDA5230 UWLink is documented in the Application Note "TDA523x - MessageID Demo and Example".
  • Using the TDA5230 UWLink Extension Board as a stand-alone-module with any other embedded system environment.

 

Note: In contrast to other UWLink combinations, the TDA523x UWLink may not be used as a pre-programmed interface to an MS-Windows PC-Evaluation-Software (TDA523x Explorer).

Before you can experience the full capabilities of UWLink you have to download and install the latest package of complementary software. A step-by-step guideline comes together with the UWLink Evaluation Kit or can be found in the TDA5230 Extension Board User Guide.

 

Content of the TDA5230 UWLink Evaluation Kit:

  • 1x UWLink Mainboard
  • 1x TDA5230 Extension Board
  • ¼ lambda Antenna; reduced size with 50-Ohm SMA connector
  • The kit comes in a USB-stick plastic housing

 

Additional Support for Download:

  • Configuration Software (IAF Tool: GUI to generate application specific configurations)
  • TDA523x protocol examples
  • Comprehensive product documentation on the product webpage


Order Information:

Type Frequency Band Ordering Code

TDA5230-434-USB-UWLINK

434MHz

SP000559072


Application Notes

Title Size Date Version
1.3 MB 31 Aug 2010 01_01

Product Selection Guide

Title Size Date Version
22.4 MB 29 Mar 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon

Development Tools

Title Size Date Version
670 KB 18 Oct 2010 01_00
9.3 MB 01 Jan 2007 02_00
2.2 MB 30 Aug 2013 01_03