Application Examples

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Wireless Control products from Infineon can be used in plenty low power, low datarate sub 1 GHz applications. Besides the comprehensive development tooling, Infineon offers application examples including hardware and software references as starting point to ease and speed up the development.

 

Wireless MBUS with SmartLEWIS TM Transceiver

  TDA5340 SmartLEWIS (TM) Evaluation Board

Infineons´ Wireless MBUS is a transmission standard for connecting metering devices with other infrastructure, necessary for read-out or transmit measured data.
The Wireless MBUS can be used for measuring water, heat, gas, electricity and user specified goods. Transmission is done by using license free frequency bands to allow very cost effective solutions.
More...

 

 

Remote Control Transmitter - Single-chip Keyfob / Remote System Example

  Remote Control Transmitter - Single-chip Keyfob/Remote

PMAfob is a remote control design example for 434 MHz based on PMA,
Infineon's single-chip comprising a multiband transmitter with an 8 bit microcontroller.
Besides software and hardware examples, PMAfob is an easy to use demonstrator
for Home Automation or automotive RKE applications with encryption and rolling codes.
More...

 

 

 

Remote Control Transmitter - Two-chip Keyfob / Remote System Example

  Remote Control Transmitter - Two-chip Keyfob/Remote System Example

In case customers are looking for a pure RF transmitter design instead of a single-chip based solution (PMAfob example above), this design example provides hardware and software references for a 434MHz design based on TDA7110F, an ASK/FSK transmitter in a tiny TSSOP-10 package and a third party microcontroller.More...

 

 

 

Remote Control Receiver - Receiver System Example

  Remote Control Receiver - 434 MHz Receiver Module

This application example includes beside the RF IC also a microcontroller to form a complete receiver unit for any type of remote control application. The design is based on TDA7210V, a receiver for 434 and 868 MHz in a tiny VQFN-32 package. Together with the PMAfob and a pre-installed software example, this evaluation kit enables a wireless communication link just from the beginning. ► More...

 

 

 

RF Modules 

  RF Modules Receiver and Transmitter

This design example provides the schematics and Gerber files for a 434 MHz receiver and transmitter RF module in a typical form factor size. The design targets a cost optimized solution based on TDA7110F transmitter and TDA7210 receiver and cheap external components.More...

 

 

 

Single Sided PCB Layout Example – Transmitter

  single_wireless_control

In applications with less stringent RF performance requirements a single sided PCB layout helps to reduce system costs. This layout example provides you the Gerber Files for a 434 MHz transmitter design based on TDA7100. ► More...

 

 

RF2IR - RF versus Infrared remotes

  rfversusinfrared_14102010

This application example named RF2IR illustrates the differences between Infrared (IR) and RF remote control systems. It represents a converter between the two worlds: Receiving RF-commands and transmitting related IR-commands. As such, RF2IR enables an easy start to combine both technologies or to replace IR by RF solutions. ► More...

 

 

 

Wireless Sensing

  Infineon's PMA, a RF transmitter-microcontroller single-chip

Diverse application examples like wind speed or temperature measurement systems are showing how easy it is to use Infineon's PMA, a RF transmitter-microcontroller single-chip, for a wireless sensing application. Effectively measure data, transmit wireless, and everything with just one IC.

Please get in contact with us, if you want to know more.





Product Selection Guide

Title Size Date Version
22.4 MB 29 Mar 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon